Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 5/8" x 3/8" - 5/8 x 3/8" aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt )
Bill of material
Einfach-Kettenrad 5/8 x 3/8" aus Stahl, für Rollenkette nach DIN 8187 - ISO R/606, gehärtet ( vorgebohrt ) KETTEN FUCHS Artikel-Nr. 321-310-025H
CNSORDERNO
order number
321-310-025H
Z
Number of Teeth
25
DE
Dimensions
134.0 mm
DP
Dimensions
126.66 mm
DM
Dimensions
80 mm
D1
Dimensions
16 mm
A
Dimensions
30 mm
R3
Tooth tip rounding
16.0 mm
C
Width of the rounding
1.6 mm
B1
Gear width
9.1 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices